??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
EH 23370.0145 Clamping Claw
HELP_VARIABLE
Company
Halder
Description
EH 23370. - Clamping Claws with positioning bushing
Bill of material
EH 23370.0145 Clamping Claw
BESTNR
Ref. No.
23370.0145
D1
f7
25 mm
H1
10-20 mm
B1
33.0 mm
D2
M10
D3
M10
D4
n6
35 mm
H2
78 mm
H3
58 mm
H4
11 mm
L1
60.5 mm
L2
43.5 mm
L3
37 mm
L4
110 mm
L5
36 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
SW
16 mm
ABD1
Locating hole H7
35 mm
ABD2
Location hole
M10
ABL1
Location hole
49 mm
SK
Clamping force
7.5 kN
AM
Tightening torque max.
20 Nm
G
Weight
552 g
Embedded user actions